(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protek Nipper (Round Blade)

Protek Nipper (Round Blade)
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Protek Nipper (Round Blade), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PP60-125
PP60-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

8 Days or more

101231.2270170×73×17
1 Piece(s)Available

8 Days or more

101501.62.6120200×73×17

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring Available
Main body: option Main Body Blade shape Round Blade 56°/ R30 (Thick Blade) Blade finishing Mirror Surface Finishing
Material Grip: Elastomer Resin

Additional Products in this Category

Tech Support