(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Lightweight Slim Pliers

(Merry) Lightweight Slim Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 2080N-210
  • 2080-185
  • 2080-210
  • 2080N-185
  • Volume Discount

[Features]
· It has excellent cutting ability because the fulcrum from the tip is shorter than ordinary pliers. (With eccentric lever principle)
· Light, slim, and durable.
· As the cutting edge is polished with a diamond wheel, it is superior in cutting.

Part Number

Configured Part Number is shown.

2080N-210

Part Number
2080N-210
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 210
With or without Spring NA Steel Wire Cutting Performance(mmφ) 3.6 Copper Wire Cutting Performance(mmφ) 4.5
VA (VVF) Wire Cutting Capacity(mmφ) 2.6X3 core Stripping Ability NA Fall-prevention strap attachment hole Available
Main body: option Main Body Trusco Code 221-7619 Mass(g) 292
Features It has excellent cutting ability because the fulcrum from the tip is shorter than ordinary pliers (adopting eccentric lever principle)

Please check the type/dimensions/specifications of the part 2080N-210 in the (Merry) Lightweight Slim Pliers series.

Additional Products in this Category

Tech Support