(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Overall Length : 137~212
•Iron Wire Cutting Capacity : 1~2
For complete product overview and details on Pliers, see the sections below:
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 163 |
---|---|---|---|---|---|
Spring | NA | Iron Wire Cutting Capacity(mmφ) | 1.6 | Copper Wire Cutting Capacity(mmφ) | 3.2 |
Strand Wire Cutting Capacity(mmφ) | 5.5 | Stainless Steel Cutting Capacity(mmφ) | 1.2 | Single Product/Set Classification | Single Item |
Soft Iron Wire Cutting Performance(φ/mm) | 2.6 | Head width(mm) | 22 | Head thickness(mm) | 12 |
Handle Width(mm) | 49 | Tip Length(mm) | 25 | Main body: option | Main Body |
Weight(g) | 205 | JAN code | 4952269101027 |
Please check the type/dimensions/specifications of the part CP-150 in the Wire Cutters - Side Cutting Type, Cushion Grip, CP series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy