(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Category | Nippers | Model | Nippers | Overall Length(mm) | 120 |
---|---|---|---|---|---|
Spring | Available | Copper Wire Cutting Capacity(mmφ) | 2 | Strand Wire Cutting Capacity(mmφ) | 2 |
Set / Single Item | Single Item | Material | S58C | Cutting Performance(mm) | Soft wire: φ1.2 |
Tip Shape | The shape/round blades of the end nippers make overhead work possible. | Main body: option | Main Body | Weight(g) | 80 |
Head width(mm) | 18 | Head Thickness(mm) | 13 | Blade length(mm) | 13 |
Grip Width(mm) | 52 | Mount Dimensions - Height x Width(mm) | 205×70 | Supplementary explanation | The hole in the grip part allows for use with a fall prevention cord. |
Please check the type/dimensions/specifications of the part EN3-120 in the Three Piece End Nipper series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy