(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nippers, with Two Oblique Blades (Round Blades)

Part Number

Configured Part Number is shown.

50A-150

Part Number
50A-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 157
With or without spring NA Steel Wire Cutting Performance(mmφ) 1.2 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Weight(g/w) 140 Blade shape Round Blade (Thick Blade)
Package size H X W X D(mm) 200×73×20

Please check the type/dimensions/specifications of the part 50A-150 in the Nippers, with Two Oblique Blades (Round Blades) series.

Additional Products in this Category

Tech Support