(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strong Nippers Elastomer G, Thin Blade

Part Number

Configured Part Number is shown.

361HG200

Part Number
361HG200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 219
Spring NA Iron Wire Cutting Capacity(mmφ) 2.6 Copper Wire Cutting Capacity(mmφ) 4
VA Wire (VVF) Cutting Capacity(mmφ) 2.0X3 core Main body: option Main Body Trusco Code 354-1126
Mass(g) 330 Features The thin blade tip is sharp and makes flat cut sections Features 2 Elastomer resin grip that comfortably fits the hand
Features 3 Thin Blade

Please check the type/dimensions/specifications of the part 361HG200 in the Strong Nippers Elastomer G, Thin Blade series.

Additional Products in this Category

Tech Support