(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipper N-12

Nipper N-12

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Nippers with a sliding part that adopts a round Tyco type to enable heavy duty cutting.
[Features]
· Copper wire: 3.2 mm diameter, copper wire: 3.5 mm², iron wire: 1.9 mm diameter, VVF: 1.6 mm diameter x 2 cores.
· Round rubberized sliding portion capable of powerful cutting.
[Applications]
· Powerful type with round rubberized-type grip, ideal for cutting copper wires and iron wires.

PDF

Part Number

Configured Part Number is shown.

N-12

 
Part Number
N-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 163
With or without spring NA Steel Wire Cutting Performance(mmφ) 1.9 Copper Wire Cutting Performance(mmφ) 3.2
VA (VVF) Wire Cutting Capacity(mmφ) 1.6 x 2 core Wire Cutting Ability of Copper(mm2) 3.5 Main body: option Main Body
Weight(g) 160 Supplementary explanation Electrical Worker Proficiency Test Recommended Item Elastomer Grip

Please check the type/dimensions/specifications of the part N-12 in the Nipper N-12 series.

Additional Products in this Category

Tech Support