(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Direct engraving of high-hardness materials and hardened steel. The cutting depth can be increased.
Part Number |
---|
Loading...
Type | Ball | work material | High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 4 | R Precision(µm) | +0.005~-0.005 | Machining Application | Curved surface / Side / Engraving / R Groove |
Twist | Torsional Angle 30° | Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.003 |
Material | CBN Cubic Boron Nitride Crystalline |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy