(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MACH225SF Short Shank, for High-Speed and High-Hardness Processing, Ball End Mill (for Thermal Insert)

MACH225SF Short Shank, for High-Speed and High-Hardness Processing, Ball End Mill (for Thermal Insert)
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MACH225SF-R0.1
MACH225SF-R0.2
MACH225SF-R0.3
MACH225SF-R0.4
MACH225SF-R0.5
MACH225SF-R0.6
MACH225SF-R0.75
MACH225SF-R1
MACH225SF-R1.5
MACH225SF-R2
MACH225SF-R2.5
MACH225SF-R3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
(l2) Shank Length
(mm)
1 Piece(s)Available

8 Days or more

0.10.2350.540.005~-0.00508-00554-010110.20.17528.2
1 Piece(s)Available

8 Days or more

0.20.435140.005~-0.00508-00554-020110.40.36527.9
1 Piece(s)Available

10 Days or more

0.30.6351.540.01~-0.0108-00554-030110.60.5627.6
1 Piece(s)Available

8 Days or more

0.40.835240.01~-0.0108-00554-040110.80.7627.3
1 Piece(s)Available

8 Days or more

0.51402.540.01~-0.0108-00554-0501110.9532.1
1 Piece(s)Available

8 Days or more

0.61.240340.01~-0.0108-00554-060111.21.1531.8
1 Piece(s)Available

8 Days or more

0.751.5403.840.01~-0.0108-00554-075111.51.4531.3
1 Piece(s)Available

8 Days or more

1240540.01~-0.0108-00554-1001121.9430.5
1 Piece(s)Available

8 Days or more

1.5340840.01~-0.0108-00554-1501132.8528.7
1 Piece(s)Available

8 Days or more

24401060.01~-0.0108-00554-2001243.824.8
1 Piece(s)Available

8 Days or more

2.55451260.01~-0.0108-00554-2501254.830.1
1 Piece(s)Available

8 Days or more

36451560.01~-0.0108-00554-3001265.729

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support