(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill, 4-Flute, Short Model

TSC Series Carbide Ball End Mill, 4-Flute, Short Model

Move the mouse over the image to zoom

  • Volume Discount

The tool life has been improved by the multi-blade shape

  • TS
  • General Steel
  • 4 Flutes
  • S (Short)

TSC series carbide ball end mill, short model:Related Image

Part Number
SN-TSC-BEM4S3-[15-42/1]-10
SN-TSC-BEM4S4-[18-36/1]-13
SN-TSC-BEM4S5-[20-50/1]-15
SN-TSC-BEM4S6-[20-50/1]-15
SN-TSC-BEM4S8-[25-70/1]-20
SN-TSC-BEM4S10-[30-75/1]-25
SNR-TSC-BEM4S3-[15-42/1]-[5-10/1]
SNR-TSC-BEM4S4-[18-36/1]-[5-13/1]
SNR-TSC-BEM4S5-[20-50/1]-[5-15/1]
SNR-TSC-BEM4S6-[20-50/1]-[5-15/1]
SNR-TSC-BEM4S8-[25-70/1]-[5-20/1]
SNR-TSC-BEM4S10-[30-75/1]-[5-25/1]
TSC-BEM4S1
TSC-BEM4S1.5
TSC-BEM4S2
TSC-BEM4S2.5
TSC-BEM4S3
TSC-BEM4S4
TSC-BEM4S5
TSC-BEM4S6
TSC-BEM4S8
TSC-BEM4S10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)

10 Days or more

3106015 ~ 426Standard Neck Relief62-
1 Piece(s)

10 Days or more

4136018 ~ 368Standard Neck Relief82-
1 Piece(s)

10 Days or more

5158020 ~ 5010Standard Neck Relief102-
1 Piece(s)

10 Days or more

6158020 ~ 5012Standard Neck Relief122-
1 Piece(s)

10 Days or more

82015025 ~ 7016Standard Neck Relief162-
1 Piece(s)

10 Days or more

102515030 ~ 7520Standard Neck Relief202-
1 Piece(s)

10 Days or more

35 ~ 106015 ~ 426Cutting Edge R Processing62-
1 Piece(s)

10 Days or more

45 ~ 136018 ~ 368Cutting Edge R Processing82-
1 Piece(s)

10 Days or more

55 ~ 158020 ~ 5010Cutting Edge R Processing102-
1 Piece(s)

10 Days or more

65 ~ 158020 ~ 5012Cutting Edge R Processing122-
1 Piece(s)

10 Days or more

85 ~ 2015025 ~ 7016Cutting Edge R Processing162-
1 Piece(s)

10 Days or more

105 ~ 2515030 ~ 7520Cutting Edge R Processing202-
1 Piece(s)Available

8 Days or more

1350-6Stocked Product2110°
1 Piece(s)Available

8 Days or more

1.5450-6Stocked Product3110°
1 Piece(s)Available

8 Days or more

2650-6Stocked Product4110°
1 Piece(s)Available

8 Days or more

2.5850-6Stocked Product5110°
1 Piece(s)Available

8 Days or more

31060-6Stocked Product62-
1 Piece(s)Available

8 Days or more

41360-8Stocked Product82-
1 Piece(s)Available

8 Days or more

51580-10Stocked Product102-
1 Piece(s)Available

8 Days or more

61580-12Stocked Product122-
1 Piece(s)Available

8 Days or more

820150-16Stocked Product162-
1 Piece(s)Available

8 Days or more

1025150-20Stocked Product202-

Loading...

  1. 1

Specifications

TSC series carbide ball end mill, short model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-BEM4S 1 3 2 50 6 1
1.5 4 3 50 6 1
2 6 4 50 6 1
2.5 8 5 50 6 1
3 10 6 60 6 2
4 13 8 60 8 2
5 15 10 80 10 2
6 15 12 80 12 2
8 20 16 150 16 2
10 25 20 150 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
Delivers a finish with a very good working surface roughness after machining.  
[ ! ]The following additional processing services are available for the products on this page.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4
Coating For High Hardness (Silicone-Based) R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support