(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blade (Special Type)【1-10 Pieces Per Package】

Deburring Blade (Special Type)
  • Volume Discount

•Model: Manual
•Content: Blade
•Work Material: Iron and Steel / Aluminum
•Compatible Holder Manufacturer Part Number: S holder EL02003 / SN holder SN1000
•Shaft Diameter (mm): 3.2

Part Number

Configured Part Number is shown.

Part Number
BK3103
BL1010
BL5001
BL6010
BL7001
BS3003
BS6003
BS7006
BS8003
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Work Material Cutting Angle Blade Name / Shape Overall Length
(mm)
Blade Length
(mm)
Maximum Thickness
(mm)
Pcs. per Pkg.
(Book)
Compatible Holder (Manufacturer part number) Applicable Handles (Manufacturer part number) Specifications Mass
(g)
Coating Manufacturer Model Number
1 Piece(s)Available

9 Days or more

-45°S150TiN---1S holder EL02003 / SN holder SN1000NG-1 Handle NG1000/NG-3 Handle NG3000Smallest deburring blade for diameters from 1.5 mm minimum. Titanium coated for long life.7Titanium CoatingBK3103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Steel and Aluminum45°L115--10-NG3800Used for leaders (NG3800, former LD1000). For steel and aluminum. Total length: 15 mm.15-BL1010
1 Piece(s)Available

8 Days or more

Steel and Aluminum / Castings and brass / Stainless Steel / Plastic65°L5---1-NG3210The blade creates corner relief in narrow slots of 3.5 mm or more. For NG3210 (NC3000).5-BL5001

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Steel and Aluminum / Castings and brass / Stainless Steel / Plastic50°L618--10-NG3230Blade with sufficient corner clearance for dealing with shavings. For NG 3230 (formerly NC 4000). Total length 18 mm.16-BL6010
1 Piece(s)Available

8 Days or more

Steel and Aluminum / Castings and brass / Stainless Steel / Plastic65°L7---1-NG3210L5 double-headed type. Both slot sides can be processed at one time. For NG3210 (NC3000).6-BL7001
1 Piece(s)Available

9 Days or more

-40°S30TiN--71S holder EL02003 / SN holder SN1000NG-1 Handle NG1000/NG-3 Handle NG3000Deburring plate removes internal and external burrs simultaneously. Titanium Coating.7Titanium CoatingBS3003
1 Piece(s)Available

8 Days or more

-40°S60TiN--201S holder EL02003 / SN holder SN1000NG-1 Handle NG1000/NG-3 Handle NG3000For the inside of the wall cloth/paper hole and the back side of the thick plate. Titanium coated.9Titanium CoatingBS6003
1 Piece(s)Available

8 Days or more

-45°S70TiN-17.5-1S holder EL02003 / SN holder SN1000NG-1 Handle NG1000/NG-3 Handle NG3000For the joint inside the cylinder. Titanium coating.8Titanium CoatingBS7006
1 Piece(s)Available

8 Days or more

-35°S80TiN---1S holder EL02003 / SN holder SN1000NG-1 Handle NG1000/NG-3 Handle NG3000For shallow depressions, grooves, and uneven surfaces of 2 mm or more. Titanium coating for long lifespan.8Titanium CoatingBS8003

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Shaft Diameter(mm) 3.2

Additional Products in this Category

Tech Support