(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Plastic/Rubber/Resin Cutter, 151-29113【10 Pieces Per Package】

Deburring Blades - Plastic/Rubber/Resin Cutter, 151-29113
  • Volume Discount

•Model: Manual
•Content: Blade
•Work Material: Plastic
•Application: Ridgeline, Front Side Inner Circumference
•Compatible Shaviv Express: 351-29113

Part Number

Configured Part Number is shown.

151-29113

Part Number
151-29113
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Plastic
Application Ridgeline, Front Side Inner Circumference Work Material Properties Plastic Cutting direction Clockwise
Compatible Shaviv Express 351-29113 Features For rubber / soft resin Long Shaft (Applicable Holder) E Holder (M Holder)
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Please check the type/dimensions/specifications of the part 151-29113 in the Deburring Blades - Plastic/Rubber/Resin Cutter, 151-29113 series.

Additional Products in this Category

Tech Support