(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Handle, A-Type Compatible, 152-00003

Deburring Blades - Long-Reach Handle, A-Type Compatible, 152-00003
  • Volume Discount

•Model: Manual
•Content: Handle
•Product Type: Handle A (conventional type, made of plastic)
•Feature: Compatible with all SHAVIV long-reach types. A spare blade can be stored in the base.

Part Number

Configured Part Number is shown.

152-00003

Part Number
152-00003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Handle Product Type Handle A (conventional type, made of plastic)
Features Compatible with all SHAVIV long-reach types. A spare blade can be stored in the base.

Please check the type/dimensions/specifications of the part 152-00003 in the Deburring Blades - Long-Reach Handle, A-Type Compatible, 152-00003 series.

Additional Products in this Category

Tech Support