(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 53 Degree Angle, Front/Back Hole Edges, 151-29023【10 Pieces Per Package】

Deburring Blades - 53 Degree Angle, Front/Back Hole Edges, 151-29023
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 53°
•Application: Simultaneous Inner Circumference Front and Back
•Compatible Shaviv Express: 351-29023

PDF

Part Number

Configured Part Number is shown.

151-29023

 
Part Number
151-29023
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Plastic
Cutting Angle 53° Application Simultaneous Inner Circumference Front and Back Blade angle(°) 53
Work Material Properties Iron, Aluminum, Copper, Plastic Cutting direction Clockwise Compatible Shaviv Express 351-29023
Features For processing inner and outer holes simultaneously (up to 4 mm thick) Long Shaft (Applicable Holder) B Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Short Shaft (Supported Handle) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-29023 in the Deburring Blades - 53 Degree Angle, Front/Back Hole Edges, 151-29023 series.

Additional Products in this Category

Tech Support