(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 35 Degree Angle, Square Type, 151-29052【10 Pieces Per Package】

Deburring Blades - 35 Degree Angle, Square Type, 151-29052
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 35°
•Application: Key Way Edge
•Blade Type: Square shape

Part Number

Configured Part Number is shown.

151-29052

Part Number
151-29052
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 35° Application Key Way Edge Blade angle(°) 35
Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Blade type Square shape
Features For grooving up to 15 mm in width Long Shaft (Applicable Holder) G Holder / G4 Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29052 in the Deburring Blades - 35 Degree Angle, Square Type, 151-29052 series.

Additional Products in this Category

Tech Support