(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - TiN Coated Set, E100P【12 Pieces Per Package】

Deburring Blades - TiN Coated Set, E100P
  • Volume Discount

•Model: Manual
•Content: Set
•Type: TiN Coating
•Feature: For the E100P only, 2 replacement blades are included with every set of 10. TiN coated E100 replacement blades have a long life and beautiful finish.

Part Number

Configured Part Number is shown.

151-00112

Part Number
151-00112
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

12 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Details Type TiN Coating
Features For the E100P only, 2 replacement blades are included with every set of 10. TiN coated E100 replacement blades have a long life and beautiful finish.

Please check the type/dimensions/specifications of the part 151-00112 in the Deburring Blades - TiN Coated Set, E100P series.

Additional Products in this Category

Tech Support