(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - Cylindrical Shank, CoroReamer 830 Adapter

Carbide Spiral Reamers - Cylindrical Shank, CoroReamer 830 Adapter
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
830-S12A20035F
830-S12A20069F
830-S12A20130F
830-S14A20070F
830-S14A20131F
830-S16A25090F
830-S16A25151F
830-S20A25089F
830-S20A25150F
830A-E06D1900H7S12
830A-E06D1905H7S12
830A-E06D2000H7S12
830A-E06D2100H7S12
830A-E06D2200H7S14
830A-E06D2400H7S16
830A-E06D2500H7S16
830A-E06D2540H7S16
830A-E06D2600H7S16
830A-E06D2700H7S16
830A-E06D2800H7S16
830A-E06D3000H7S20
830B-E06D1000H7S12
830B-E06D1200H7S12
830B-E06D1300H7S12
830B-E06D1400H7S12
830B-E06D1600H7S12
830B-E06D1800H7S12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Details Type Overall length (OAL)
(mm)
Shank diameter (DMM)
(mm)
Machining Tolerance
(mm)
Rake angle L3
(mm)
Weight
(kg)
Material type Number of flutes
1 Piece(s)Available

8 Days or more

10Short shank14520--450.22-0.23P10R (Cermet)-
1 Piece(s)

8 Days or more

11Short shank178.520--450.3-0.4P10R (Cermet)-
1 Piece(s)

8 Days or more

11long shank239.520--450.3-0.4P10R (Cermet)-
1 Piece(s)Available

8 Days or more

22Short shank13520--850.5-0.6P10R (Cermet)-
1 Piece(s)

8 Days or more

22long shank19620--1460.5-0.6P10R (Cermet)-
1 Piece(s)Available

8 Days or more

26Short shank16625--1060.5-0.7P10R (Cermet)-
1 Piece(s)Available

8 Days or more

26long shank22725--1670.5-0.7P10R (Cermet)-
1 Piece(s)

8 Days or more

30Short shank16625--1060.7-1.1P10R (Cermet)-
1 Piece(s)

8 Days or more

30long shank22725--1670.7-1.1P10R (Cermet)-
1 Piece(s)

8 Days or more

19Head--------
1 Piece(s)

8 Days or more

19.05Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

20Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

21Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

22Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

24Head--H7--P10R (Cermet)6
1 Piece(s)Available

8 Days or more

25Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

25.4Head--H7--P10R (Cermet)6
1 Piece(s)Available

8 Days or more

26Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

27Head--H7--P10R (Cermet)6
1 Piece(s)Available

8 Days or more

28Head--H7--P10R (Cermet)6
1 Piece(s)Available

8 Days or more

30Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

10Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

12Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

13Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

14Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

16Head--H7--P10R (Cermet)6
1 Piece(s)

8 Days or more

18Head--H7--P10R (Cermet)6

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Cast Iron / Die Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA Shank diameter (DMM) tolerance(mm) h6
Shank type Cylindrical shank Machining Oil Internal oil supply Specifications For through hole finish machining

Additional Products in this Category

Tech Support