(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C

Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C
  • Volume Discount

[Features]
· A reamer exclusively for blind holes.
· TiCN coating for long life.

Part Number

Configured Part Number is shown.

Part Number
CSER-C-1
CSER-C-1.005
CSER-C-1.01
CSER-C-1.02
CSER-C-1.03
CSER-C-1.04
CSER-C-1.05
CSER-C-1.015
CSER-C-1.025
CSER-C-1.035
CSER-C-1.045
CSER-C-1.055
CSER-C-1.1
CSER-C-1.2
CSER-C-1.3
CSER-C-1.4
CSER-C-1.5
CSER-C-1.6
CSER-C-1.7
CSER-C-1.8
CSER-C-1.9
CSER-C-1.95
CSER-C-1.96
CSER-C-1.97
CSER-C-1.98
CSER-C-1.99
CSER-C-1.955
CSER-C-1.965
CSER-C-1.975
CSER-C-1.985
CSER-C-1.995
CSER-C-2
CSER-C-2.005
CSER-C-2.01
CSER-C-2.02
CSER-C-2.03
CSER-C-2.04
CSER-C-2.05
CSER-C-2.015
CSER-C-2.025
CSER-C-2.035
CSER-C-2.045
CSER-C-2.055
CSER-C-2.1
CSER-C-2.2
CSER-C-2.3
CSER-C-2.4
CSER-C-2.5
CSER-C-2.6
CSER-C-2.7
CSER-C-2.8
CSER-C-2.9
CSER-C-2.95
CSER-C-2.96
CSER-C-2.97
CSER-C-2.98
CSER-C-2.99
CSER-C-2.955
CSER-C-2.965
CSER-C-2.975
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Full length L
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

9 Days or more

15500.13
1 Piece(s)Available

9 Days or more

1.0055500.13
1 Piece(s)Available

9 Days or more

1.015500.13
1 Piece(s)Available

9 Days or more

1.025500.13
1 Piece(s)Available

9 Days or more

1.035500.13
1 Piece(s)Available

9 Days or more

1.045500.13
1 Piece(s)Available

9 Days or more

1.055500.13
1 Piece(s)Available

9 Days or more

1.0155500.13
1 Piece(s)Available

9 Days or more

1.0255500.13
1 Piece(s)Available

9 Days or more

1.0355500.13
1 Piece(s)Available

9 Days or more

1.0455500.13
1 Piece(s)Available

8 Days or more

1.0555500.13
1 Piece(s)Available

9 Days or more

1.16500.13
1 Piece(s)Available

9 Days or more

1.26500.13
1 Piece(s)Available

9 Days or more

1.36500.13
1 Piece(s)Available

9 Days or more

1.46500.13
1 Piece(s)Available

9 Days or more

1.56500.13
1 Piece(s)Available

9 Days or more

1.68500.13
1 Piece(s)Available

9 Days or more

1.78500.13
1 Piece(s)Available

9 Days or more

1.88500.13
1 Piece(s)Available

9 Days or more

1.98500.13
1 Piece(s)Available

9 Days or more

1.958600.13
1 Piece(s)Available

9 Days or more

1.968600.13
1 Piece(s)Available

9 Days or more

1.978600.13
1 Piece(s)Available

9 Days or more

1.988600.13
1 Piece(s)Available

9 Days or more

1.998600.13
1 Piece(s)Available

9 Days or more

1.9558600.13
1 Piece(s)Available

9 Days or more

1.9658600.13
1 Piece(s)Available

9 Days or more

1.9758600.13
1 Piece(s)Available

9 Days or more

1.9858600.13
1 Piece(s)Available

9 Days or more

1.9958600.13
1 Piece(s)Available

13 Days or more

210600.153
1 Piece(s)Available

9 Days or more

2.00510600.153
1 Piece(s)Available

9 Days or more

2.0110600.153
1 Piece(s)Available

9 Days or more

2.0210600.153
1 Piece(s)Available

9 Days or more

2.0310600.153
1 Piece(s)Available

9 Days or more

2.0410600.153
1 Piece(s)Available

9 Days or more

2.0510600.153
1 Piece(s)Available

9 Days or more

2.01510600.153
1 Piece(s)Available

9 Days or more

2.02510600.153
1 Piece(s)Available

9 Days or more

2.03510600.153
1 Piece(s)Available

9 Days or more

2.04510600.153
1 Piece(s)Available

9 Days or more

2.05510600.153
1 Piece(s)Available

9 Days or more

2.110600.153
1 Piece(s)Available

9 Days or more

2.210600.153
1 Piece(s)Available

9 Days or more

2.310600.153
1 Piece(s)Available

9 Days or more

2.410600.153
1 Piece(s)Available

13 Days or more

2.510600.153
1 Piece(s)Available

9 Days or more

2.610600.153
1 Piece(s)Available

9 Days or more

2.710600.153
1 Piece(s)Available

9 Days or more

2.810600.153
1 Piece(s)Available

9 Days or more

2.910600.153
1 Piece(s)Available

9 Days or more

2.9520650.153
1 Piece(s)Available

9 Days or more

2.9620650.153
1 Piece(s)Available

9 Days or more

2.9720650.153
1 Piece(s)Available

9 Days or more

2.9820650.153
1 Piece(s)Available

13 Days or more

2.9920650.153
1 Piece(s)Available

9 Days or more

2.95520650.153
1 Piece(s)Available

9 Days or more

2.96520650.153
1 Piece(s)Available

9 Days or more

2.97520650.153

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N Available blade shape Right blade right torsion
Torsional Angle 30° Diameter tolerance(mm) 0~+0.005 Number of flutes(Sheets) 4
Base Blade Shape T (Dented) Coating Type TiCN2 Shank diameter tolerance h6
Tool Material Type Carbide

Additional Products in this Category

Tech Support