(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spiral reamer (carbide) for gate drilling.
[Features]
· For mold pin point gate hole drilling.
· A wide variety of tip rounding, blade length and angles are available.
[Applications]
· Finishing of pin gate holes.
Loading...
Shank Type | straight shank | work material | general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | blade shape | Right blade right torsion |
Torsional Angle | 8° | Number of flutes(Sheets) | 4 | Shank diameter tolerance | h7 |
R Tolerance | 0~-0.05 | Angle Tolerance | ±5′ | Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy