(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - TiN Coated, 1017

Forming Taps - TiN Coated, 1017
  • Volume Discount

[Features]
· Rolling tap suitable for steel with ductility or non-ferrous metal such as aluminum or copper.

Part Number

Configured Part Number is shown.

Part Number
1017-M3.0X0.5
1017-M5.0X0.8
1017-M6.0X1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter d1 Pitch P
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l3
(mm)
Thread Length l2
(mm)
SW
(mm)
Accuracy
1 Piece(s)Available

10 Days or more

M30.546419103.2RH 5
1 Piece(s)

10 Days or more

M50.8605.524144.5RH 6
1 Piece(s)

10 Days or more

M6162629164.5RH 7

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type HSS-E Tap Model Roll tap
Coating Presence Available Coating Type TiN Chamfer FormC

Additional Products in this Category

Tech Support