(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Forming Taps - X Performer, Grooveless, S-XPF
OSG
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, Grooveless, TIN-NRT
OSG
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Carbide, New Roll Tap, Long Shank, OT-LT-NRT
OSG
Ideal for tapping in large amounts with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, etc.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, IT-TF-T
TANOI
•Tap Model: Rolled Tap
•Coating Type: TiCN
•Thread Type: Meter
•Tool Material Type: High-Speed Steel
•Coating Presence: Included
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiCN Coated, Grooveless, IT-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, Grooveless, Long Shank, TIN-LT-NRT
OSG
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Days to Ship: | 8 Days or more |
---|
Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, Carbon Coated, IT-TF-C
TANOI
•Tap Model: Rolled Tap
•Coating Type: Others
•Thread Type: Meter
•Tool Material Type: High-Speed Steel
•Coating Presence: Included
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiN Coated, G-ROT【5 Pieces Per Package】
MISUMI
Now offering the standard sizes at a limited-time-only special price (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Forming Taps - High Speed Steel, Oxidized, TFST
Nachi-Fujikoshi
A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Blind Hole Machining, Long Shank, TFLL
Nachi-Fujikoshi
A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Suitable for rolled threading of non-ferrous metals such as aluminum.
· For standard dimensions, it is used when the protrusion length is insufficient.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TFL
Nachi-Fujikoshi
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Blind Hole Machining, Long Shank, TFSTL
Nachi-Fujikoshi
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TFS
Nachi-Fujikoshi
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Fluteless for Non-Ferrous Metals, Long Shank, HL-LT-B-NRT
OSG
Suitable for increasing the life of the tap or as a countermeasure against chipping, while cutting aluminum (cast, rolled and forged) and other light alloys.
Days to Ship: | 8 Days or more |
---|
Forming Taps - UM New Roll, Grooveless, UM-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - VP New Roll, Grooveless, VP-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - VP New Roll, Short Chamfer, VP-SC-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - V Coated, for Thin Plate Use, V-SS-NRT
OSG
Ideal for tapping soft steel thin plate with a tensile strength of 700 N/mm² or less. Suppresses production of whiskers, flashes, and chipping.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Synchro Tap for Aluminum, HS-AL-NRT
OSG
Highly accurate female thread machining is performed without producing chips, due to plastic distortion of aluminum and aluminum alloys.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Ultra Synchro Tap, TiCN Coated, US-AL-NRT
OSG
Highly accurate, ultra-high-speed female thread machining is performed without producing chips, due to plastic distortion of aluminum and aluminum alloys.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, Grooveless, HRT
OSG
Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes
Days to Ship: | 8 Days or more |
---|
Forming Taps - for Steels, Oxidized, Grooveless, NRT
OSG
Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes
Days to Ship: | 8 Days or more |
---|
Forming Taps - Carbide, New Roll Tap, OT-NRT
OSG
Ideal for tapping in large amounts with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, etc.
Days to Ship: | 8 Days or more |
---|
Forming Taps - for Copper, Grooveless, CU-NRT
OSG
CrN coating with superior wear resistance and anti-weldability for copper has been applied, with HSSE material used to achieve a long machining life for copper.
Days to Ship: | 8 Days or more |
---|
Forming Taps - for Non-Ferrous Alloys, Grooveless, B-HRT
OSG
Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.
Days to Ship: | 8 Days or more |
---|
Forming Taps - for Non-Ferrous Alloys, Grooveless, B-NRT
OSG
Suitable for metals such as aluminum, zinc, and copper and non-ferrous alloys of these materials.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, SL-TF
TANOI
•Thread Types : Meter
•Thread Size (Nominal) : M10, M11, M12, M14, M16, M18, M2, M2.3, M2.5, M2.6, M20, M3, M3.5, M4, M5, M6, M7, M8, M9
•Number of Chamfered Threads (Lcf) : 1P, 2P
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Low-Carbon Steel (C Content of 0.25% or Less), Rolled Aluminum Material (AL), Stainless Steel (SUS), Zinc Alloy Castings (ZDC)
•Tap Model : Rolled Tap
For complete product overview and details on Seamless TAFLET, see the sections below:
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, Long Shank, LS-SL-TF
TANOI
•Thread Types : Meter
•Thread Size (Nominal) : M11, M12, M14, M16, M18, M20, M3, M3.5, M4, M5, M6, M7, M8, M9
•Number of Chamfered Threads (Lcf) : 1P, 2P
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Low-Carbon Steel (C Content of 0.25% or Less), Rolled Aluminum Material (AL), Stainless Steel (SUS), Zinc Alloy Castings (ZDC)
•Tap Model : Rolled Tap
For complete product overview and details on Long Seamless TAFLET, see the sections below:
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, 1017
GUHRING
[Features]
· Rolling tap suitable for steel with ductility or non-ferrous metal such as aluminum or copper.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Torqueless Thread Forming, Short Chamfer, SC-TL-RZ
YAMAWA
The number of chamfer threads is just 1, creating a roll tap with specially shaped threading parts for achieving low torque use.
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, R+V/R-V
YAMAWA
A coating roll tap suitable for threading steel and nonferrous materials.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, OL+RZ/OL-RZ
YAMAWA
It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Performance, TiCN Coated, HP+ RZ/HP-RZ
YAMAWA
It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)
Days to Ship: | 8 Days or more |
---|
Forming Taps - X Performer, Long Shank, LT-S-XPF
OSG
[Specifications]
· Shape: Roll tap
· Screw type: metric
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [◎] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Stainless Steel (SUS) [◎] /Tempered Steel (25-35 HRC) [◎] / Cast Steel (SC) [○] / Copper (Cu) [◎] / Brass (Bs) [◎] / Brass Cast Iron (BsC) [◎] / Aluminum Rolled Material (AL) [◎] / Aluminum Alloy Casting (AC, ADC) [◎] / Zinc Alloy Casting (ZDC) [◎]
Days to Ship: | 8 Days or more |
---|
Forming Taps - for Medium Hardness Carbon Steels, MHRZ
YAMAWA
[Features]
· Reduction of torque is now achieved.
· Durability is dramatically improved through active use of materials and coatings with excellent wear resistance.
· Stable threading of tempered material (up to 35HRC) is realized.
· It can be used with water-soluble cutting fluids.
Days to Ship: | 8 Days or more |
---|
Forming Taps - Coro 400, TiN Coated
SANDVIK
[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· Rolling tap that does not emit chips.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole or through hole machining.
· Work materials: Steel, stainless steel, aluminum alloy, nickel alloy.
Days to Ship: | 14 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Number of Chamfered Threads (Lcf) |
Tool Material Type |
Work Material |
Tap Model |
Bore Model |
Coating Presence |
Coating Type |
Overall Length (L)(mm) |
Brand | OSG | OSG | OSG | TANOI | OSG | OSG | OSG | TANOI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | TANOI | TANOI | GUHRING | YAMAWA | YAMAWA | YAMAWA | YAMAWA | OSG | YAMAWA | SANDVIK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Forming Taps - TiN Coated, Grooveless, Long Shank, TIN-LT-NRT | Forming Taps - VP New Roll, Grooveless, Long Shank, VP-LT-NRT | Forming Taps - High Speed Steel, TiN Coated, G-ROT【5 Pieces Per Package】 | Forming Taps - Fluteless for Non-Ferrous Metals, Long Shank, HL-LT-B-NRT | Forming Taps - High Speed Synchro Tap for Aluminum, HS-AL-NRT | Forming Taps - High Speed Steel, TiCN Coated, Long Shank, LS-SL-TF | Forming Taps - Torqueless Thread Forming, Short Chamfer, SC-TL-RZ | ||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more |
Thread Types | Meter | Meter / Unified | Meter | Meter | Meter / Unified | Meter | Meter / Unified | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Miniature | Meter / Unified | Meter / Unified | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter / Unified | Meter / Unified | Meter | Meter | Meter |
Thread Size (Nominal) | M1 ~ M45 | No0UN ~ M20 | M3 ~ M12 | M1 ~ M10 | M1 ~ No4UN | M3 ~ M12 | M1 ~ M12 | M1 ~ M10 | M3 ~ M10 | M1.4 ~ M10 | M3 ~ M10 | M1.4 ~ M10 | M3 ~ M10 | M1.4 ~ M6 | M8 | S0.5 ~ S0.9 | M1 ~ M12 | M1 ~ No6UN | M4 ~ M6 | M4 | M3 | M1.4 ~ M3.5 | M1.2 ~ M10 | M3 ~ M12 | M4 | M4 ~ M6 | M8 ~ M20 | M2 ~ M20 | M4 ~ M6 | M2 ~ M20 | M1 ~ M6 | M1 ~ M6 | No.10-32UNF ~ M6 | No.10-32UNF ~ M20 | M3 ~ M12 | M6 ~ M14 | M8 ~ M12 |
Pitch (P), Thread Count(mm) | 0.2 ~ 4.5 | 0.25 ~ 80 | 0.5 ~ 1.75 | 0.2 ~ 1.5 | 0.25 ~ 56 | 0.5 ~ 1.75 | 0.25 ~ 56 | 0.2 ~ 1.5 | 0.5 ~ 1.5 | 0.3 ~ 1.5 | 0.5 ~ 1.5 | 0.3 ~ 1.5 | 0.5 ~ 1.5 | 0.3 ~ 1 | 1.25 | .02 ~ 0.225 | 0.25 ~ 56 | 0.25 ~ 56 | 0.7 ~ 1 | 0.7 | 0.5 | 0.3 ~ 0.6 | 0.25 ~ 1.5 | 0.5 ~ 1.75 | 0.7 | 0.7 ~ 1 | 1.25 ~ 1.5 | 0.4 ~ 2.5 | 0.7 ~ 1 | 0.4 ~ 2.5 | 0.2 ~ 1 | 0.25 ~ 1 | 0.25 ~ 1 | 0.25 ~ 1.75 | 0.5 ~ 1.75 | 1 ~ 1.5 | 1.25 ~ 1.75 |
Number of Chamfered Threads (Lcf) | 2P ~ 4P | 2P ~ 4P | 2P | 1P ~ 4P | 2P | 2P ~ 4P | 2P ~ 4P | 1P ~ 4P | 2 P ~ 4 P | 2P ~ 4P | 2P | 2P ~ 4P | 2P | 2P ~ 4P | 2P | 2P | 2P ~ 4P | 1P | 8P | 2P | 2P | 2.5P | 2P ~ 4P | 2P | 2P | 2.5P ~ 4P | 4P | 1P ~ 2P | 1P ~ 2P | - | 1P | 2P ~ 4P | 4P | 2P ~ 4P | - | 2 ~ 4 | - |
Tool Material Type | Powdered High-Speed Steel / Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Powdered High-Speed Steel | High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | Vanadium High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | - | - |
Work Material | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] | Copper (Cu)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] | Copper (Cu)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] | Copper (Cu)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] | Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Stainless Steel (SUS)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[○] | Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Stainless Steel (SUS)[○] / Copper (Cu)[◎] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] | Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | - | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] | - |
Tap Model | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap | Rolled Tap |
Bore Model | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | - | For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | - | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | - | - | - | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes | - |
Coating Presence | Included | Included | None | Included | Included | Included | Included | Included | Included | None | None | None | None | None | Included | Included | Included | Included | Included | None | Included | None | None | None | Included | None | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | - |
Coating Type | TiCN | TiN | Non-Coated | TiCN | TiCN | TiN | TiCN | Others | TiN | - | - | - | - | - | Non-Coated | CrN | TiCN | TiCN | TiCN | Non-Coated | TiCN | Non-Coated | Non-Coated | Non-Coated | CrN | Non-Coated | TiN | TiCN | TiCN | TiN | TiCN | TiN | TiCN | TiCN | Others | - | - |
Overall Length (L)(mm) | 30 ~ 220 | 30 ~ 105 | 100 ~ 150 | 30 ~ 75 | 30 ~ 46 | 80 ~ 150 | 60 ~ 200 | 30 ~ 75 | 46 ~ 75 | 34 ~ 75 | 70 ~ 150 | 34 ~ 75 | 70 ~ 150 | 34 ~ 62 | 150 | 30 | 30 ~ 82 | 30 ~ 62 | 52 ~ 62 | 52 | 46 | 34 ~ 48 | 32 ~ 75 | 46 ~ 82 | 52 | 52 ~ 62 | 70 ~ 105 | 40 ~ 105 | 70 ~ 120 | 40 ~ 105 | 36 ~ 62 | 36 ~ 62 | 36 ~ 62 | 36 ~ 105 | 80 ~ 150 | 62 ~ 88 | 70 ~ 82 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy