(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Types : Meter
•Thread Size (Nominal) : M11, M12, M14, M16, M18, M20, M3, M3.5, M4, M5, M6, M7, M8, M9
•Number of Chamfered Threads (Lcf) : 1P, 2P
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Low-Carbon Steel (C Content of 0.25% or Less), Rolled Aluminum Material (AL), Stainless Steel (SUS), Zinc Alloy Castings (ZDC)
•Tap Model : Rolled Tap
For complete product overview and details on Long Seamless TAFLET, see the sections below:
Part Number |
---|
LSSLTF-M4-0.7-1C8-70 |
LSSLTF-M6-1-B8-120 |
LSSLTF-M6-1-B9-120 |
Part Number |
---|
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Taflet | Coating Y/N | Available | Surface Treatment | TiCN |
Blade Length(mm) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy