(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TiCN Coated, IT-TF-T

Forming Taps - High Speed Steel, TiCN Coated, IT-TF-T
  • Volume Discount

•Tap Model: Rolled Tap
•Coating Type: TiCN
•Thread Type: Meter
•Tool Material Type: High-Speed Steel
•Coating Presence: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ITTFT-M1-0.2-1C2-30
ITTFT-M1-0.2-1C3-30
ITTFT-M1-0.2-1C4-30
ITTFT-M1-0.2-1C5-30
ITTFT-M1-0.2-1C6-30
ITTFT-M1-0.2-1C7-30
ITTFT-M1-0.2-3C2-30
ITTFT-M1-0.2-3C3-30
ITTFT-M1-0.2-3C4-30
ITTFT-M1-0.2-3C5-30
ITTFT-M1-0.2-3C6-30
ITTFT-M1-0.2-3C7-30
ITTFT-M1-0.2-B2-30
ITTFT-M1-0.2-B3-30
ITTFT-M1-0.2-B4-30
ITTFT-M1-0.2-B5-30
ITTFT-M1-0.2-B6-30
ITTFT-M1-0.2-B7-30
ITTFT-M1-0.2-P2-30
ITTFT-M1-0.2-P3-30
ITTFT-M1-0.2-P4-30
ITTFT-M1-0.2-P5-30
ITTFT-M1-0.2-P6-30
ITTFT-M1-0.2-P7-30
ITTFT-M1-0.25-1C2-30
ITTFT-M1-0.25-1C3-30
ITTFT-M1-0.25-1C4-30
ITTFT-M1-0.25-1C5-30
ITTFT-M1-0.25-1C6-30
ITTFT-M1-0.25-1C7-30
ITTFT-M1-0.25-3C2-30
ITTFT-M1-0.25-3C3-30
ITTFT-M1-0.25-3C4-30
ITTFT-M1-0.25-3C5-30
ITTFT-M1-0.25-3C6-30
ITTFT-M1-0.25-3C7-30
ITTFT-M1-0.25-B2-30
ITTFT-M1-0.25-B3-30
ITTFT-M1-0.25-B4-30
ITTFT-M1-0.25-B5-30
ITTFT-M1-0.25-B6-30
ITTFT-M1-0.25-B7-30
ITTFT-M1-0.25-P2-30
ITTFT-M1-0.25-P3-30
ITTFT-M1-0.25-P4-30
ITTFT-M1-0.25-P5-30
ITTFT-M1-0.25-P6-30
ITTFT-M1-0.25-P7-30
ITTFT-M1.1-0.2-1C2-32
ITTFT-M1.1-0.2-1C3-32
ITTFT-M1.1-0.2-1C4-32
ITTFT-M1.1-0.2-1C5-32
ITTFT-M1.1-0.2-1C6-32
ITTFT-M1.1-0.2-1C7-32
ITTFT-M1.1-0.2-3C2-32
ITTFT-M1.1-0.2-3C3-32
ITTFT-M1.1-0.2-3C4-32
ITTFT-M1.1-0.2-3C5-32
ITTFT-M1.1-0.2-3C6-32
ITTFT-M1.1-0.2-3C7-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Blade Length
(mm)
Shank diameter
(φ)
Accuracy Outline drawing
1 Piece(s)Available

8 Days or more

M10.21P30531C2TYPE1
1 Piece(s)Available

8 Days or more

M10.21P30531C3TYPE1
1 Piece(s)Available

8 Days or more

M10.21P30531C4TYPE1
1 Piece(s)Available

8 Days or more

M10.21P30531C5TYPE1
1 Piece(s)Available

8 Days or more

M10.21P30531C6TYPE1
1 Piece(s)Available

8 Days or more

M10.21P30531C7TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C2TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C3TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C4TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C5TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C6TYPE1
1 Piece(s)Available

8 Days or more

M10.23P30533C7TYPE1
1 Piece(s)Available

8 Days or more

M10.22P3053B2TYPE1
1 Piece(s)Available

8 Days or more

M10.22P3053B3TYPE1
1 Piece(s)Available

8 Days or more

M10.22P3053B4TYPE1
1 Piece(s)Available

8 Days or more

M10.22P3053B5TYPE1
1 Piece(s)Available

8 Days or more

M10.22P3053B6TYPE1
1 Piece(s)Available

8 Days or more

M10.23P3053B7TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P2TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P3TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P4TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P5TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P6TYPE1
1 Piece(s)Available

8 Days or more

M10.24P3053P7TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C2TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C3TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C4TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C5TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C6TYPE1
1 Piece(s)Available

8 Days or more

M10.251P30531C7TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C2TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C3TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C4TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C5TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C6TYPE1
1 Piece(s)Available

8 Days or more

M10.253P30533C7TYPE1
1 Piece(s)Available

8 Days or more

M10.252P3053B2TYPE1
1 Piece(s)Available

8 Days or more

M10.252P3053B3TYPE1
1 Piece(s)Available

8 Days or more

M10.252P3053B4TYPE1
1 Piece(s)Available

8 Days or more

M10.252P3053B5TYPE1
1 Piece(s)Available

8 Days or more

M10.252P3053B6TYPE1
1 Piece(s)Available

8 Days or more

M10.253P3053B7TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P2TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P3TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P4TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P5TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P6TYPE1
1 Piece(s)Available

8 Days or more

M10.254P3053P7TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C2TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C3TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C4TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C5TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C6TYPE1
1 Piece(s)Available

8 Days or more

M1.10.21P32531C7TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C2TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C3TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C4TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C5TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C6TYPE1
1 Piece(s)Available

8 Days or more

M1.10.23P32533C7TYPE1

Loading...

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Taflet Coating Y/N Available Surface Treatment TiCN

Additional Products in this Category

Tech Support