(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly accurate female thread machining is performed without producing chips, due to plastic distortion of aluminum and aluminum alloys.
Part Number
Configured Part Number is shown.
HS-AL-NRT-B-RH6-M4X0.7
Screw Types | Meter | Nominal | M4 | Pitch, Number of Threading(mm) | 0.7 |
---|---|---|---|---|---|
Chamfer threads | 2P | Tool Material Type | Vanadium high-speed steel | Work material | Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Coating Type | Non-Coated | L(mm) | 52 | Accuracy | RH6 |
Length under neck(mm) | 21 | Shank diameter(mm) | 6 | Thread Length(mm) | 7 |
Tool No. | 8305364 |
Please check the type/dimensions/specifications of the part HS-AL-NRT-B-RH6-M4X0.7 in the Forming Taps - High Speed Synchro Tap for Aluminum, HS-AL-NRT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy