(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - for Non-Ferrous Alloys, Grooveless, B-NRT

Forming Taps - for Non-Ferrous Alloys, Grooveless, B-NRT
  • Volume Discount

Suitable for metals such as aluminum, zinc, and copper and non-ferrous alloys of these materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-NRT-RH5-P-M8X1.25
B-NRT-RH8-P-M8X1.25
B-NRT-RH10-P-M20X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M81.2570RH56.21812772
1 Piece(s)Available

8 Days or more

M81.2570RH86.21812778
1 Piece(s)Available

8 Days or more

M201.5105RH10153012988

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 4P Tool Material Type High-speed steel
Work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support