(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Shank Drill, Regular Type N 654

Tapered Shank Drill, Regular Type N 654
  • Volume Discount

A general purpose coated drill used for general applications.

Part Number

Configured Part Number is shown.

Part Number
0654-013.000
0654-014.000
0654-014.500
0654-016.200
0654-026.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.
1 Piece(s)Available

8 Days or more

131011821
1 Piece(s)Available

8 Days or more

141081891
1 Piece(s)Available

8 Days or more

14.51142122
1 Piece(s)Available

8 Days or more

16.21252232
1 Piece(s)Available

8 Days or more

261652863

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN345
Blade diameter tolerance h8

Additional Products in this Category

Tech Support