(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Shank Drill TC-TD

Tapered Shank Drill TC-TD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·High quality and low price.
·Tool Material: High-speed steel
·Machining applications: Hole drilling

Part Number

Configured Part Number is shown.

TC-TD-21.0

Part Number
TC-TD-21.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 21 Groove Length (ℓ)(mm) 155 Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Tool Material Type High-Speed Steel Overall Length (L)(mm) 255 Link Model Tapered Link
Coating Presence None

Please check the type/dimensions/specifications of the part TC-TD-21.0 in the Tapered Shank Drill TC-TD series.

Additional Products in this Category

Tech Support