(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard

HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard
  • Volume Discount

Taper shank type coating drill for general purpose.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
[Applications]
· Supports materials from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
GTD7.1
GTD7.2
GTD7.3
GTD7.4
GTD7.6
GTD7.7
GTD7.8
GTD7.9
GTD8.0
GTD8.1
GTD8.2
GTD8.3
GTD8.4
GTD8.6
GTD8.7
GTD8.8
GTD8.9
GTD9.0
GTD9.1
GTD9.2
GTD9.3
GTD9.4
GTD9.6
GTD9.7
GTD9.8
GTD9.9
GTD10.0
GTD10.1
GTD10.2
GTD10.3
GTD10.4
GTD10.5
GTD10.6
GTD10.7
GTD10.8
GTD10.9
GTD11.0
GTD11.1
GTD11.2
GTD11.3
GTD11.4
GTD11.5
GTD11.6
GTD11.7
GTD11.8
GTD11.9
GTD12.0
GTD12.1
GTD12.2
GTD12.3
GTD12.4
GTD12.6
GTD12.7
GTD12.8
GTD12.9
GTD13.1
GTD13.2
GTD13.3
GTD13.4
GTD13.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Dimensions ℓ4
(No)
1 Piece(s)Available

8 Days or more

7.1671481
1 Piece(s)Available

8 Days or more

7.2671481
1 Piece(s)Available

8 Days or more

7.3671481
1 Piece(s)Available

8 Days or more

7.4671481
1 Piece(s)Available

8 Days or more

7.6731541
1 Piece(s)Available

8 Days or more

7.7731541
1 Piece(s)Available

8 Days or more

7.8731541
1 Piece(s)Available

8 Days or more

7.9731541
1 Piece(s)Available

8 Days or more

8731541
1 Piece(s)Available

8 Days or more

8.1731541
1 Piece(s)Available

8 Days or more

8.2731541
1 Piece(s)Available

8 Days or more

8.3731541
1 Piece(s)Available

8 Days or more

8.4731541
1 Piece(s)Available

8 Days or more

8.6791601
1 Piece(s)Available

8 Days or more

8.7791601
1 Piece(s)Available

8 Days or more

8.8791601
1 Piece(s)Available

8 Days or more

8.9791601
1 Piece(s)Available

10 Days or more

9791601
1 Piece(s)Available

8 Days or more

9.1791601
1 Piece(s)Available

8 Days or more

9.2791601
1 Piece(s)Available

8 Days or more

9.3791601
1 Piece(s)Available

8 Days or more

9.4791601
1 Piece(s)Available

8 Days or more

9.6851661
1 Piece(s)Available

8 Days or more

9.7851661
1 Piece(s)Available

8 Days or more

9.8851661
1 Piece(s)Available

8 Days or more

9.9851661
1 Piece(s)Available

8 Days or more

10851661
1 Piece(s)Available

8 Days or more

10.1851661
1 Piece(s)Available

8 Days or more

10.2851661
1 Piece(s)Available

8 Days or more

10.3851661
1 Piece(s)Available

8 Days or more

10.4851661
1 Piece(s)Available

8 Days or more

10.5851661
1 Piece(s)Available

8 Days or more

10.6911721
1 Piece(s)Available

8 Days or more

10.7911721
1 Piece(s)Available

8 Days or more

10.8911721
1 Piece(s)Available

8 Days or more

10.9911721
1 Piece(s)Available

12 Days or more

11911721
1 Piece(s)Available

8 Days or more

11.1911721
1 Piece(s)Available

8 Days or more

11.2911721
1 Piece(s)Available

8 Days or more

11.3911721
1 Piece(s)Available

8 Days or more

11.4911721
1 Piece(s)Available

12 Days or more

11.5911721
1 Piece(s)Available

8 Days or more

11.6911721
1 Piece(s)Available

8 Days or more

11.7911721
1 Piece(s)Available

8 Days or more

11.8911721
1 Piece(s)Available

8 Days or more

11.9981791
1 Piece(s)Available

8 Days or more

12981791
1 Piece(s)Available

8 Days or more

12.1981791
1 Piece(s)Available

8 Days or more

12.2981791
1 Piece(s)Available

8 Days or more

12.3981791
1 Piece(s)Available

8 Days or more

12.4981791
1 Piece(s)Available

8 Days or more

12.6981791
1 Piece(s)Available

8 Days or more

12.7981791
1 Piece(s)Available

8 Days or more

12.8981791
1 Piece(s)Available

8 Days or more

12.9981791
1 Piece(s)Available

8 Days or more

13.1981791
1 Piece(s)Available

8 Days or more

13.2981791
1 Piece(s)Available

8 Days or more

13.31051861
1 Piece(s)Available

8 Days or more

13.41051861
1 Piece(s)Available

8 Days or more

13.61051861
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Dimensions ℓ4
(No)

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type TiN tip angle(Degree) 118

Additional Products in this Category

Tech Support