(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - Drill Bit for Pipe, PTDT

HSS Taper Shank Drill Bits - Drill Bit for Pipe, PTDT
  • Volume Discount

[Features]
· HSS drill for pipes.
· Tapered shank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTDT-1/1
PTDT-1/2
PTDT-1/4
PTDT-1/8
PTDT-2/1
PTDT-3/2
PTDT-3/4
PTDT-3/8
PTDT-5/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
Large Diameter
(mm)
Blade Length
(mm)
shank diameter Taper length
(mm)
Reference Diameter
(mm)
Reference Length
(mm)
1 Piece(s)Available

8 Days or more

29.11519532.5180MT36230.28839.6
1 Piece(s)Available

12 Days or more

17.61215220.2460MT24818.62830.7
1 Piece(s)Available

8 Days or more

10.7812012.73545MT13711.44221.5
1 Piece(s)Available

8 Days or more

7.851159.72540MT1358.56418.9
1 Piece(s)Available

8 Days or more

55.22527559.49103MT57856.62351.4
1 Piece(s)Available

8 Days or more

43.52224047.79100MT47844.84246.4
1 Piece(s)Available

8 Days or more

23.11818526.12570MT35524.11733.5
1 Piece(s)Available

8 Days or more

14.11014516.46553MT24314.94725.4
1 Piece(s)Available

8 Days or more

37.72023041.5590MT47038.94842.7

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Link Model Taper shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
blade shape Right blade right torsion Torsion Angle degree 35° Drill Diameter Tolerance h8
Tolerance ±0.05

Additional Products in this Category

Tech Support