(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is a coating long drill suitable for steel, stainless steel, and aluminum.
Part Number
Configured Part Number is shown.
GLTD19.4X300
Diameter Dc(mm) | 19.4 | Groove Length (ℓ)(mm) | 200 |
---|---|---|---|
Work Material | general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | Tool Material Type | High-speed steel |
Overall Length (L)(mm) | 300 | Link Model | Taper shank |
Coating Presence | Available | Coating Type | TiN |
Oil-Hole Presence | NA | tip angle(Degree) | 118° |
Torsional Angle(°) | 31°~33° | Diameter tolerance(mm) | h8 |
Show More | |||
shank MT No | 2 | Coating Details | G Coating |
Show Less |
Diameter Dc(mm) | 19.4 | Groove Length (ℓ)(mm) | 200 | Work Material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | Overall Length (L)(mm) | 300 | Link Model | Taper shank |
Coating Presence | Available | Coating Type | TiN | Oil-Hole Presence | NA |
tip angle(Degree) | 118° | Torsional Angle(°) | 31°~33° | Diameter tolerance(mm) | h8 |
shank MT No | 2 | Coating Details | G Coating |
Please check the type/dimensions/specifications of the part GLTD19.4X300 in the HSS Taper Shank Drill Bits - G Shank Drills, GLTD, Long series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy