(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular

HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular
  • Volume Discount

Versatile drill for general applications.

Part Number

Configured Part Number is shown.

Part Number
0245-002.400
0245-002.500
0245-003.000
0245-003.200
0245-003.250
0245-003.300
0245-003.500
0245-004.000
0245-004.200
0245-004.250
0245-004.300
0245-004.400
0245-004.500
0245-004.600
0245-004.760
0245-004.800
0245-005.000
0245-005.100
0245-005.160
0245-005.200
0245-005.300
0245-005.500
0245-005.560
0245-005.600
0245-005.700
0245-005.750
0245-005.800
0245-005.900
0245-005.950
0245-006.000
0245-006.100
0245-006.200
0245-006.300
0245-006.350
0245-006.400
0245-006.500
0245-006.600
0245-006.700
0245-006.750
0245-006.800
0245-006.900
0245-007.000
0245-007.140
0245-007.200
0245-007.300
0245-007.400
0245-007.500
0245-007.540
0245-007.600
0245-007.700
0245-007.750
0245-007.800
0245-007.900
0245-007.940
0245-008.000
0245-008.100
0245-008.200
0245-008.250
0245-008.300
0245-008.330
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.
1 Piece(s)Available

10 Days or more

2.4301111
1 Piece(s)Available

8 Days or more

2.5301111
1 Piece(s)Available

8 Days or more

3331141
1 Piece(s)Available

26 Days or more

3.2361171
1 Piece(s)Available

8 Days or more

3.25361171
1 Piece(s)Available

8 Days or more

3.3361171
1 Piece(s)Available

8 Days or more

3.5391201
1 Piece(s)Available

8 Days or more

4431241
1 Piece(s)Available

8 Days or more

4.2431241
1 Piece(s)Available

26 Days or more

4.25431241
1 Piece(s)Available

8 Days or more

4.3471281
1 Piece(s)Available

10 Days or more

4.4471281
1 Piece(s)Available

8 Days or more

4.5471281
1 Piece(s)Available

8 Days or more

4.6471281
1 Piece(s)Available

8 Days or more

4.76521331
1 Piece(s)Available

8 Days or more

4.8521331
1 Piece(s)Available

8 Days or more

5521331
1 Piece(s)Available

8 Days or more

5.1521331
1 Piece(s)Available

26 Days or more

5.16521331
1 Piece(s)Available

8 Days or more

5.2521331
1 Piece(s)Available

8 Days or more

5.3521331
1 Piece(s)Available

8 Days or more

5.5571381
1 Piece(s)Available

8 Days or more

5.56571381
1 Piece(s)Available

26 Days or more

5.6571381
1 Piece(s)Available

8 Days or more

5.7571381
1 Piece(s)Available

26 Days or more

5.75571381
1 Piece(s)Available

8 Days or more

5.8571381
1 Piece(s)Available

26 Days or more

5.9571381
1 Piece(s)Available

8 Days or more

5.95571381
1 Piece(s)Available

8 Days or more

6571381
1 Piece(s)Available

8 Days or more

6.1631441
1 Piece(s)Available

8 Days or more

6.2631441
1 Piece(s)Available

8 Days or more

6.3631441
1 Piece(s)Available

8 Days or more

6.35631441
1 Piece(s)Available

8 Days or more

6.4631441
1 Piece(s)Available

8 Days or more

6.5631441
1 Piece(s)Available

8 Days or more

6.6631441
1 Piece(s)Available

8 Days or more

6.7631441
1 Piece(s)Available

8 Days or more

6.75691501
1 Piece(s)Available

8 Days or more

6.8691501
1 Piece(s)Available

8 Days or more

6.9691501
1 Piece(s)Available

8 Days or more

7691501
1 Piece(s)Available

8 Days or more

7.14691501
1 Piece(s)Available

8 Days or more

7.2691501
1 Piece(s)Available

8 Days or more

7.3691501
1 Piece(s)Available

8 Days or more

7.4691501
1 Piece(s)Available

8 Days or more

7.5691501
1 Piece(s)Available

8 Days or more

7.54751561
1 Piece(s)Available

10 Days or more

7.6751561
1 Piece(s)Available

26 Days or more

7.7751561
1 Piece(s)Available

26 Days or more

7.75751561
1 Piece(s)Available

8 Days or more

7.8751561
1 Piece(s)Available

8 Days or more

7.9751561
1 Piece(s)Available

8 Days or more

7.94751561
1 Piece(s)Available

8 Days or more

8751561
1 Piece(s)Available

10 Days or more

8.1751561
1 Piece(s)Available

8 Days or more

8.2751561
1 Piece(s)Available

8 Days or more

8.25751561
1 Piece(s)Available

8 Days or more

8.3751561
1 Piece(s)Available

8 Days or more

8.33751561

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN345
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support