(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub

HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub
  • Volume Discount

This drill is ideal for stainless steel machining.

Part Number

Configured Part Number is shown.

Part Number
0363-008.100
0363-008.200
0363-008.300
0363-008.500
0363-008.600
0363-008.730
0363-009.000
0363-009.520
0363-010.000
0363-010.200
0363-010.500
0363-011.000
0363-011.750
0363-012.000
0363-012.500
0363-012.700
0363-013.000
0363-013.490
0363-013.500
0363-014.000
0363-014.500
0363-015.000
0363-015.500
0363-016.000
0363-016.500
0363-017.000
0363-017.500
0363-018.000
0363-018.500
0363-019.000
0363-020.000
0363-020.500
0363-021.000
0363-021.500
0363-022.000
0363-023.000
0363-024.000
0363-024.500
0363-025.000
0363-026.000
0363-026.500
0363-027.000
0363-027.500
0363-028.000
0363-029.000
0363-030.000
0363-032.000
0363-033.000
0363-037.000
0363-038.000
0363-043.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.
1 Piece(s)Available

27 Days or more

8.1491301
1 Piece(s)Available

27 Days or more

8.2491301
1 Piece(s)Available

27 Days or more

8.3491301
1 Piece(s)Available

27 Days or more

8.5491301
1 Piece(s)Available

27 Days or more

8.6531341
1 Piece(s)Available

27 Days or more

8.73531341
1 Piece(s)Available

27 Days or more

9531341
1 Piece(s)Available

27 Days or more

9.52571381
1 Piece(s)Available

27 Days or more

10571381
1 Piece(s)Available

27 Days or more

10.2571381
1 Piece(s)Available

27 Days or more

10.5571381
1 Piece(s)Available

27 Days or more

11611421
1 Piece(s)Available

27 Days or more

11.75611421
1 Piece(s)Available

27 Days or more

12661471
1 Piece(s)Available

27 Days or more

12.5661471
1 Piece(s)Available

27 Days or more

12.7661471
1 Piece(s)Available

27 Days or more

13661471
1 Piece(s)Available

27 Days or more

13.49701682
1 Piece(s)Available

27 Days or more

13.5701682
1 Piece(s)Available

8 Days or more

14701682
1 Piece(s)Available

27 Days or more

14.5741722
1 Piece(s)Available

26 Days or more

15741722
1 Piece(s)Available

27 Days or more

15.5781762
1 Piece(s)Available

27 Days or more

16781762
1 Piece(s)Available

27 Days or more

16.5811792
1 Piece(s)Available

27 Days or more

17811792
1 Piece(s)Available

26 Days or more

17.5851832
1 Piece(s)Available

8 Days or more

18851832
1 Piece(s)Available

27 Days or more

18.5881862
1 Piece(s)Available

27 Days or more

19881862
1 Piece(s)Available

27 Days or more

20912123
1 Piece(s)Available

27 Days or more

20.5952163
1 Piece(s)Available

27 Days or more

21952163
1 Piece(s)Available

27 Days or more

21.5982193
1 Piece(s)Available

27 Days or more

22982193
1 Piece(s)Available

27 Days or more

231012223
1 Piece(s)Available

27 Days or more

241042253
1 Piece(s)Available

27 Days or more

24.51042253
1 Piece(s)Available

27 Days or more

251042253
1 Piece(s)Available

27 Days or more

261072564
1 Piece(s)Available

27 Days or more

26.51072564
1 Piece(s)Available

8 Days or more

271102594
1 Piece(s)Available

27 Days or more

27.51102594
1 Piece(s)Available

8 Days or more

281102594
1 Piece(s)Available

27 Days or more

291142634
1 Piece(s)Available

27 Days or more

301142634
1 Piece(s)Available

27 Days or more

321202694
1 Piece(s)Available

27 Days or more

331202694
1 Piece(s)Available

27 Days or more

371272764
1 Piece(s)Available

27 Days or more

381303175
1 Piece(s)Available

27 Days or more

431363235

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium / Resin Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support