(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular

HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular

Move the mouse over the image to zoom

  • Volume Discount

General purpose tapered shank drills that facilitate machining are available in an array of 71 sizes

High-Speed Steel Drill, Tapered Shank / Regular Model:Related Image
Part Number
TD8.5
TD9.8
TD10.4
TD10.5
TD11.8
TD12.5
TD12.8
TD13.5
TD14
TD14.2
TD14.5
TD15
TD15.5
TD15.8
TD16
TD16.5
TD17
TD17.5
TD17.7
TD18
TD18.5
TD19
TD19.5
TD19.8
TD20
TD20.5
TD21
TD21.2
TD21.5
TD22
TD22.5
TD23
TD23.5
TD24
TD24.5
TD25
TD25.5
TD26
TD26.5
TD27
TD28
TD28.5
TD29
TD30
TD31
TD31.5
TD32
TD33
TD34
TD35
TD36
TD37
TD37.5
TD38
TD38.5
TD39
TD40
TD41
TD42
TD43.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Thinning Diameter Tolerance MT No.
1 Piece(s)Available

8 Days or more

8.575156None0 ~ -0.0221
1 Piece(s)Available

8 Days or more

9.887168None0 ~ -0.0221
1 Piece(s)Available

12 Days or more

10.487168None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

10.587168None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

11.894175None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

12.5101182None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

12.8101182None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

13.5108189None0 ~ -0.0271
1 Piece(s)Available

8 Days or more

14108189Included0 ~ -0.0271
1 Piece(s)Available

8 Days or more

14.2114212Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

14.5114212Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

15114212Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

15.5120218Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

15.8120218Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

16120218Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

16.5125223Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

17130228Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

17.5130228Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

17.7130228Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

18130228Included0 ~ -0.0272
1 Piece(s)Available

8 Days or more

18.5130228Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

19130228Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

19.5140238Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

19.8140238Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

20140238Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

20.5145243Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

21145243Included0 ~ -0.0332
1 Piece(s)Available

12 Days or more

21.2145243Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

21.5150248Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

22150248Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

22.5155253Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

23155253Included0 ~ -0.0332
1 Piece(s)Available

8 Days or more

23.5155276Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

24160281Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

24.5160281Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

25160281Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

25.5165286Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

26165286Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

26.5165286Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

27170291Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

28170291Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

28.5175296Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

29175296Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

30175296Included0 ~ -0.0333
1 Piece(s)Available

8 Days or more

31180301Included0 ~ -0.0393
1 Piece(s)Available

8 Days or more

31.5180301Included0 ~ -0.0393
1 Piece(s)Available

8 Days or more

32185334Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

33185334Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

34190339Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

35190339Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

36195344Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

37195344Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

37.5195344Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

38200349Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

38.5200349Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

39200349Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

40200349Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

41205354Included0 ~ -0.0394
1 Piece(s)Available

8 Days or more

42205354Included0 ~ -0.0394
1 Piece(s)Available

10 Days or more

43.5210359Included0 ~ -0.0394

Loading...

Specifications

High-Speed Steel Drill, Tapered Shank / Regular Model:Related Image

Model Number
TD 
Diameter
D
Groove Length
Overall Length
L
MT
No.
8.5751561
9.8871681
10.4871681
10.5871681
11.8941751
12.51011821
12.81011821
13.51081891
141081891
14.21142122
14.51142122
151142122
15.51202182
15.81202182
161202182
16.51252232
171302282
17.51302282
17.71302282
181302282
18.51302282
191302282
19.51402382
19.81402382
201402382
20.51452432
211452432
21.21452432
21.51502482
221502482
22.51552532
231552532
23.51552763
241602813
24.51602813
251602813
25.51652863
261652863
26.51652863
271702913
281702913
28.51752963
291752963
301752963
311803013
31.51803013
321853344
331853344
341903394
34.51903394
351903394
361953444
371953444
37.51953444
382003494
38.52003494
392003494
402003494
412053544
422053544
43.52103594
442103594
452103594
472153644
482203694
492203694
502203694

For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel Tool Material Type High-Speed Steel Link Model Tapered Shank
Coating Presence None Oil-Hole Presence None Point Angle(°) 118

Additional Products in this Category

Complementary Products

Tech Support