(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of shanks are available. Uses MCo material (cobalt high speed steel). Oxidized item.
Part Number |
---|
Loading...
work material | general steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt HSS | Shank Type | Taper shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
tip angle(°) | 118 | Blade diameter tolerance | h8 | Surface Treatment | Oxidizing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy