(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD End Mill, 5492

PCD End Mill, 5492
  • Volume Discount

Shows excellent performance for machining aluminum or composite material such as CFRP.

Part Number

Configured Part Number is shown.

Part Number
5492-004.000
5492-005.000
5492-006.000
5492-008.000
5492-008.001
5492-010.000
5492-010.001
5492-012.000
5492-012.001
5492-014.000
5492-014.001
5492-016.000
5492-016.001
5492-018.000
5492-018.001
5492-020.000
5492-020.001
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
Neck Length l3
(mm)
Shank length l4
(mm)
1 Piece(s)Available

26 Days or more

465161536
1 Piece(s)Available

26 Days or more

565181536
1 Piece(s)Available

26 Days or more

665782136
1 Piece(s)Available

26 Days or more

886382736
1 Piece(s)Available

26 Days or more

8863122736
1 Piece(s)Available

26 Days or more

10107283240
1 Piece(s)Available

26 Days or more

101072163240
1 Piece(s)Available

26 Days or more

12128383845
1 Piece(s)Available

26 Days or more

121283163845
1 Piece(s)Available

26 Days or more

14148383845
1 Piece(s)Available

26 Days or more

141483163845
1 Piece(s)Available

26 Days or more

1616100125248
1 Piece(s)Available

26 Days or more

1616100205248
1 Piece(s)Available

26 Days or more

1818100125248
1 Piece(s)Available

26 Days or more

1818100205248
1 Piece(s)Available

26 Days or more

2020100125050
1 Piece(s)Available

26 Days or more

2020100205050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
Neck Length l3
(mm)
Shank length l4
(mm)

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Type Square Torsion Angle (θ) No torsion
Tool Material PCD Internal oil supply Available

Additional Products in this Category

Tech Support