(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 4-Flute Blade 1.5D GSX4C-1.5D

GSX MILL 4-Flute Blade 1.5D GSX4C-1.5D
  • Volume Discount

Supports wet processing of raw materials through high-speed dry processing of high hardness materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSX40100C-1.5D
GSX40150C-1.5D
GSX40200C-1.5D
GSX40250C-1.5D
GSX40300C-1.5D
GSX40350C-1.5D
GSX40400C-1.5D
GSX40450C-1.5D
GSX40500C-1.5D
GSX40550C-1.5D
GSX40600C-1.5D
GSX40700C-1.5D
GSX40800C-1.5D
GSX40900C-1.5D
GSX41000C-1.5D
GSX41200C-1.5D
GSX41400C-1.5D
GSX41500C-1.5D
GSX41600C-1.5D
GSX42000C-1.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

11.54401
1 Piece(s)Available

8 Days or more

1.52.34401.5
1 Piece(s)Available

8 Days or more

234402
1 Piece(s)Available

8 Days or more

2.53.84402.5
1 Piece(s)Available

8 Days or more

34.56453
1 Piece(s)Available

8 Days or more

3.55.36453.5
1 Piece(s)Available

9 Days or more

466454
1 Piece(s)Available

8 Days or more

4.56.86504.5
1 Piece(s)Available

8 Days or more

57.56505
1 Piece(s)Available

8 Days or more

5.58.36505.5
1 Piece(s)Available

8 Days or more

696506
1 Piece(s)Available

8 Days or more

7118607
1 Piece(s)Available

8 Days or more

8128608
1 Piece(s)Available

9 Days or more

91410709
1 Piece(s)Available

9 Days or more

1015107010
1 Piece(s)Available

8 Days or more

1218127512
1 Piece(s)Available

8 Days or more

1421169014
1 Piece(s)Available

8 Days or more

1523169015
1 Piece(s)Available

8 Days or more

1624169016
1 Piece(s)Available

8 Days or more

20302010020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support