(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

SLE2 Special Long Shank Slotting End Mill G2

SLE2 Special Long Shank Slotting End Mill G2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Without Torsion
•Coating: Non-Coated
•Flute Length (ℓ) (mm): 21
•Link Diameter (d) (mm): 32

Part Number

Configured Part Number is shown.

Part Number
SLE205150TLK
SLE206150TLK
SLE210150TLK
SLE215200TLK
SLE216200TLK
SLE218200TLK
SLE220250TLK
SLE222250TLK
SLE224300TLK
SLE225300TLK
SLE230350TLK
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

515015A
1 Piece(s)Available

8 Days or more

615015A
1 Piece(s)Available

8 Days or more

1015020A
1 Piece(s)Available

8 Days or more

1520025A
1 Piece(s)Available

8 Days or more

1620025B
1 Piece(s)Available

8 Days or more

1820028C
1 Piece(s)Available

8 Days or more

2025029B
1 Piece(s)Available

8 Days or more

2225037A
1 Piece(s)Available

8 Days or more

2430039A
1 Piece(s)Available

8 Days or more

2530039B
1 Piece(s)Available

8 Days or more

3035041A

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Blade length (ℓ)(mm) 21 Number of flutes(sheet) 2
Type Square Coating Non-Coated Shank diameter (d)(mm) 32
Machining Application Plane / Countersinking Torsion Angle (θ) No torsion Blade shape Straight edge
Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support