(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super One-Cut End Mill DZ-SOCLS4 Type (Regular Blade Length) (Long Shank)

Super One-Cut End Mill DZ-SOCLS4 Type (Regular Blade Length) (Long Shank)
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-SOCLS4100
DZ-SOCLS4120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

10159150
1 Piece(s)Available

9 Days or more

121811160

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Dimensions/φD1(mm) - Dimensions/ℓ2(mm) -
Tolerance(mm) 0-0.02 End Blade Shape Shape R Other Processing Applications Shoulder Milling
Features High-function machining is possible. Unique cutting edge shape used (in the process of patent application) Specifications Torsion Angle 45°/ Regular blade length long shank

Additional Products in this Category

Tech Support