(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accurate perforation can be done by pushing the head part with one hand.
Part Number
Configured Part Number is shown.
H-330
Model | Punch | Punch Detailed Type | Center |
---|---|---|---|
Overall Length(mm) | 138 | Force applied on the tip(kg/cm2) | 2 to 4 |
Product Code | 127009 | JAN Code | 4954458190188 |
Features | Accurate perforation can be done by pushing the head part with one hand (no hammer necessary). Hammering overhead can be easily done. Strength of the hammering can be adjusted by turning the grip. It uses easy-to-hold elastomer rubber for its grip, reducing fatigue from continuous use. | Chip | Carbide tip included |
Model | Punch | Punch Detailed Type | Center | Overall Length(mm) | 138 |
---|---|---|---|---|---|
Force applied on the tip(kg/cm2) | 2 to 4 | Product Code | 127009 | JAN Code | 4954458190188 |
Features | Accurate perforation can be done by pushing the head part with one hand (no hammer necessary). Hammering overhead can be easily done. Strength of the hammering can be adjusted by turning the grip. It uses easy-to-hold elastomer rubber for its grip, reducing fatigue from continuous use. | Chip | Carbide tip included |
Please check the type/dimensions/specifications of the part H-330 in the Auto Center Punch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy