(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pneumatically Driven Engraving Pen "Work Marker"

Pneumatically Driven Engraving Pen "Work Marker"
  • Volume Discount

•Model: Inscription Pen
•Overall Length (mm): 140
•Trusco Code: 218-6179
•Body Diameter (mm): 17
•Air Consumption Amount (m3/min): 0.025

Part Number

Configured Part Number is shown.

EW-01

Part Number
EW-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Engraving pen Overall Length(mm) 140 Body Diameter(mm) 17
Trusco Code 218-6179 Air Consumption Amount(m3/min) 0.025 Hose joint PT1/4
Features It is possible to engrave letters deeper, clearer, and faster with vibration frequency three times higher than the conventional pneumatic drive pen (600 times/minute or more). Mass(g) 136

Please check the type/dimensions/specifications of the part EW-01 in the Pneumatically Driven Engraving Pen "Work Marker" series.

Additional Products in this Category

Tech Support