(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Parallel Pin Punch Set (Octagon Cylinder) 755

Parallel Pin Punch Set (Octagon Cylinder) 755

Click this image to zoom it.

Move the mouse over the image to zoom

  • Parallel Pin Punch Set (Octagon Cylinder) 755
  • Parallel Pin Punch Set (Octagon Cylinder) 755
  • Volume Discount

A set of parallel pin punches with an octagonal body made of PB original special spring steel promising a long product life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· Holder included.
· 755B has environmentally friendly packageless specifications. Package included with 755BCN.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
755B
755BCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Package
1 Piece(s)Available

8 Days or more

NA
1 Piece(s)Available

8 Days or more

Available

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Tip hardness HRC58°
Striking part hardness HRC45°~48° Set Content 755-2,3,4,5,6,7

Additional Products in this Category

Tech Support