(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Screw-Extracting Type, Cushion Grip, Red, PSN-175 (Part Numbers)

Pliers - Screw-Extracting Type, Cushion Grip, Red, PSN-175
  • Volume Discount

[Features]
· Unlike traditional pliers, it has a shape and teeth that grip small screws at the tip.
· When using the tip part and turning the small screw, it is unlikely to slip, so it can be turned with torque strength more than 4 times that of conventional pliers (compared with our products).
· It is possible to use it in the vertical direction which was difficult with ordinary pliers.
· Very convenient for removal of stripped or rusted small screws, or small screws that have a special shape.
[Applications]
· Loosening small screws

Part Number

Configured Part Number is shown.

PSN-175

Part Number
PSN-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 175
Spring NA Thickness(mm) 9 Main body: option Main Body
Trusco Code 395-7918 Mass(g) 160 Features Unlike traditional pliers, it has a shape and teeth that grip the small screw at the tip. When using the tip part and turning the small screw, it is hard to slip, so it can be turned with torque strength more than 4 times as much as the conventional pliers (compared with our products). It is possible to use it in the vertical direction which was hard to use with ordinary pliers.
Grip Width(mm) 47 Tip width(mm) 17 Compatible Screw M2~M6

Please check the type/dimensions/specifications of the part PSN-175 in the Pliers - Screw-Extracting Type, Cushion Grip, Red, PSN-175 series.

Additional Products in this Category

Tech Support