(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Crimper PA-09

Precision Crimper PA-09
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Included
For complete product overview and details on Precision Crimper PA-09, see the sections below:

Part Number

Configured Part Number is shown.

PA-09

Part Number
PA-09
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 175
With or without spring Available Set / Single Item Single Item Die (Width x Height x Thickness)(mm) 1×0.5×1.7t/1.4×0.55×1.7t/1.6×0.8×2t/1.9×0.9×2t
Material High Carbon Steel Main body: option Main Body Weight(g) 135
Features Low-cost and lightweight. Adjustable crimp heights. There are many compatible terminals since core barrels and coated wire barrels are crimped separately. With high visibility there will be less failure during crimping. High precision crimping of extremely small contact pins such as 1.25 mm and 1.5 mm pitch. By selectively using the four dies, it can be used for crimping of the corresponding terminals up to 1.25-2.5 mm pitch. Corresponds to the AWG#32 to AWG#20 wire. The dies are thin and ideal for crimping extremely small pins. Grip adopts environmentally friendly elastomer and has excellent oil resistance. Compatible with terminals for JST GH connectors (1.25 mm pitch). Supplement Includes a strap hole convenient for preventing falls.

Please check the type/dimensions/specifications of the part PA-09 in the Precision Crimper PA-09 series.

Additional Products in this Category

Tech Support