(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
· Angled rotational work is possible.
[Applications]
· General purpose tool
Part Number
Configured Part Number is shown.
HL259SP
Model | Hex L-shape wrench | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Set Content 2(piece) | 9 | Set Content 1 | 1.5、2、2.5、3、4、5、6、8、10 |
Trusco Code | 373-4561 | Features | Convenient for attachment/removal of hexagonal type bolts mounted in deep places. Diagonal rotation work is possible. |
Accessory | Holder | Mass | 420 (g/Set) |
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Set Content 2(piece) | 9 | Set Content 1 | 1.5、2、2.5、3、4、5、6、8、10 |
Trusco Code | 373-4561 | Features | Convenient for attachment/removal of hexagonal type bolts mounted in deep places. Diagonal rotation work is possible. | Accessory | Holder |
Mass | 420 (g/Set) |
Please check the type/dimensions/specifications of the part HL259SP in the Ballpoint L-Type Long Hexagonal Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy