(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Allen Wrench (Resin Handle)

T-Shaped Allen Wrench (Resin Handle)

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
[Applications]
· For tightening hex socket head bolts.

PDF

Part Number

Configured Part Number is shown.

Part Number
018-2.5H
018-5H
018-6H
018-8H
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2.515085396-527929.0
1 Piece(s)Available

8 Days or more

5203100396-531767.5
1 Piece(s)Available

8 Days or more

6233125396-5325118.5
1 Piece(s)Available

8 Days or more

8264200396-5333262.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Type T Type Tip Type Standard Type Single Product/Set Classification Single Item
Features High grade acetate resin which is soft to the touch is used for the handle.

Additional Products in this Category

Tech Support