(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rainbow Hex Wrench Set

Rainbow Hex Wrench Set
  • Volume Discount

An outstandingly maneuverable hexagonal bar wrench, which allows for a diagonal approach.
[Features]
· Classification is done by color, making it easy to recognize different sizes.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

Part Number

Configured Part Number is shown.

SLBW09EL-RB

Part Number
SLBW09EL-RB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Inclination angle(Degree) Approx. 25 Set Content 1.5、2、2.5、3、4、5、6、8、10

Please check the type/dimensions/specifications of the part SLBW09EL-RB in the Rainbow Hex Wrench Set series.

Additional Products in this Category

Tech Support