(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex L-Shape Wrench HK

Hex L-Shape Wrench HK
  • Volume Discount

L-type wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A hexagonal bar L-type wrench that boasts smooth operability and powerful tightening.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

Part Number
HK-17
HK-19
HK-22
HK-24
HK-27
HK-32
HK-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

1716063450
1 Piece(s)Available

8 Days or more

1918070625
1 Piece(s)Available

8 Days or more

2220080950
1 Piece(s)Available

8 Days or more

24224901255
1 Piece(s)Available

8 Days or more

272501001765
1 Piece(s)Available

8 Days or more

323151253120
1 Piece(s)Available

12 Days or more

363551404440
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item

Additional Products in this Category

Tech Support