(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Key Wrench [Stainless Steel] [With Ball Point] EA573WS-2

Hexagonal Key Wrench [Stainless Steel] [With Ball Point] EA573WS-2
  • Volume Discount

【Product Specifications】
・With ball point
・Dim.…2mm
・Shaft length…101mm

Part Number

Configured Part Number is shown.

EA573WS-2

Part Number
EA573WS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573WS-2 in the Hexagonal Key Wrench [Stainless Steel] [With Ball Point] EA573WS-2 series.

Additional Products in this Category

Tech Support