(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED2LA Long Square End Mill, 2-Flute, OK Coated

Part Number

Configured Part Number is shown.

Part Number
SED2LA030
SED2LA040
SED2LA050
SED2LA060
SED2LA080
SED2LA100
SED2LA120
SED2LA140
SED2LA160
SED2LA200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

315670
1 Piece(s)Available

12 Days or more

420670
1 Piece(s)Available

12 Days or more

525680
1 Piece(s)Available

12 Days or more

630680
1 Piece(s)Available

12 Days or more

836890
1 Piece(s)Available

12 Days or more

104510100
1 Piece(s)Available

12 Days or more

125012110
1 Piece(s)Available

12 Days or more

145616140
1 Piece(s)Available

12 Days or more

166416140
1 Piece(s)Available

12 Days or more

208020150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2 Type Long-Neck Square
Coating OK Coated Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support