(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coating, 2-Blade, Long-Neck End Mill DCHR230

Diamond Coating, 2-Blade, Long-Neck End Mill DCHR230
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Diamond Coat
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

Part Number
DCHR230-0.5-2
DCHR230-0.5-4
DCHR230-0.5-6
DCHR230-1-4
DCHR230-1-6
DCHR230-1-8
DCHR230-1-10
DCHR230-1.5-6
DCHR230-1.5-12
DCHR230-1.5-20
DCHR230-2-6
DCHR230-2-10
DCHR230-2-16
DCHR230-2-20
DCHR230-3-16
DCHR230-3-30
DCHR230-4-20
DCHR230-4-40
DCHR230-6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.5144520.461205-00200-00502
1 Piece(s)Available

8 Days or more

0.5144540.461205-00200-00504
1 Piece(s)Available

8 Days or more

0.5144560.461205-00200-00506
1 Piece(s)Available

8 Days or more

1245040.951205-00200-01004
1 Piece(s)Available

8 Days or more

1245060.951205-00200-01006
1 Piece(s)Available

8 Days or more

1245080.951205-00200-01008
1 Piece(s)Available

8 Days or more

12450100.951205-00200-01010
1 Piece(s)Available

8 Days or more

1.5345061.451205-00200-01506
1 Piece(s)Available

8 Days or more

1.53450121.451205-00200-01512
1 Piece(s)Available

8 Days or more

1.53460201.451205-00200-01520
1 Piece(s)Available

8 Days or more

2445061.941205-00200-02006
1 Piece(s)Available

8 Days or more

24450101.941205-00200-02010
1 Piece(s)Available

8 Days or more

24460161.941205-00200-02016
1 Piece(s)Available

8 Days or more

24460201.941205-00200-02020
1 Piece(s)Available

8 Days or more

36660162.851205-00200-03016
1 Piece(s)Available

8 Days or more

36670302.851205-00200-03030
1 Piece(s)Available

8 Days or more

48660203.81205-00200-04020
1 Piece(s)Available

8 Days or more

48690403.81205-00200-04040
1 Piece(s)Available

8 Days or more

612690303.8-05-00200-06030
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

Loading...

  1. 1

Basic Information

Work Material Aluminum / Resin Number of Flutes(sheet) 2 Model Long-Neck Square
Coating Dia Coat Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support